6300PA-KA0AAA15L-AAABN-NNABA-NS
ASEM 6300PA-KA0, Without Button Area, Landscape, Aluminium Frame Resistive (AF), 15,6" W FHD, Bottom Arm, Intel Celeron 3965U, 4GB, 256GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, No Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | Without Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | Bottom Arm |
| Processor Class | Intel Celeron 3965U |
| RAM | 4GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | No Handles |
| Branding | AB Brand |