6300PA-KA0AAA15L-ACBAN-NNANN-NS
ASEM 6300PA-KA0, Without Button Area, Landscape, Aluminium Frame Resistive (AF), 15,6" W FHD, Bottom Arm, Intel i5-7300U, 8GB, 128GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, No OS, No OS, No Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | Without Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | Bottom Arm |
| Processor Class | Intel i5-7300U |
| RAM | 8GB |
| SSD M.2 | 128GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | No OS |
| Operating System Install Position | No OS |
| Handles | No Handles |
| Branding | AB Brand |