6300PA-KA0AAA18L-CDCAC-NNNBB-NS
ASEM 6300PA-KA0, Without Button Area, Landscape, Aluminium Frame Resistive (AF), 18,5" W FHD, VESA, Intel i7-7600U, 16GB, 128GB M.2 SSD, 120GB CFast, No Comm Ports, No Out Video, No TPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage CFast, No Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | Without Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 18,5" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel i7-7600U |
| RAM | 16GB |
| SSD M.2 | 128GB M.2 SSD |
| CFast | 120GB CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage CFast |
| Handles | No Handles |
| Branding | AB Brand |