6300PA-KA0AAA24L-ACBBA-NANAA-NB
ASEM 6300PA-KA0, Without Button Area, Landscape, Aluminium Frame Resistive (AF), 24" W FHD, Bottom Arm, Intel i5-7300U, 8GB, 256GB M.2 SSD, 30GB CFast, No Comm Ports, 1x DisplayPort, No TPM, Windows 10 IoT Enterprise LTSC 2019, OS Storage M.2, No Handles, Brandless, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | Without Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 24" W FHD |
| Mechanical Mounting | Bottom Arm |
| Processor Class | Intel i5-7300U |
| RAM | 8GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | 30GB CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | 1x DisplayPort |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| Operating System Install Position | OS Storage M.2 |
| Handles | No Handles |
| Branding | Brandless |