6300PA-KA0AAB15L-BCBBN-BNAAA-AS
ASEM 6300PA-KA0, Without Button Area, Landscape, Glass Capacitive (GL), 15,6" W FHD, Top Arm, Intel i5-7300U, 8GB, 256GB M.2 SSD, No CFast, 1x Multist.(DB15) Optois., No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2019, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | Without Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | Top Arm |
| Processor Class | Intel i5-7300U |
| RAM | 8GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | 1x Multist.(DB15) Optois. |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |