6300PA-KA0AAB21L-ACBCN-NNNAA-AB
ASEM 6300PA-KA0, Without Button Area, Landscape, Glass Capacitive (GL), 21,5" W FHD, Bottom Arm, Intel i5-7300U, 8GB, 512GB M.2 SSD, No CFast, No Comm Ports, No Out Video, No TPM, Windows 10 IoT Enterprise LTSC 2019, OS Storage M.2, Side Handles, Brandless, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | Without Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 21,5" W FHD |
| Mechanical Mounting | Bottom Arm |
| Processor Class | Intel i5-7300U |
| RAM | 8GB |
| SSD M.2 | 512GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | Brandless |