6300PA-KA0BAA15L-AABAN-NNANN-AS-P4P2P1S5P3P5NPNNEC
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 15,6" W FHD, Bottom Arm, Intel Celeron 3965U, 8GB, 128GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, No OS, No OS, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | Bottom Arm |
| Processor Class | Intel Celeron 3965U |
| RAM | 8GB |
| SSD M.2 | 128GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | No OS |
| Operating System Install Position | No OS |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | P4 - Pushbutton illuminated Green 1NC+1NO w/ Legend Plate |
| Button Area Position 2 | P2 - Pushbutton illuminated Red 1NC+1NO w/ Legend Plate |
| Button Area Position 3 | P1 - Pushbutton illuminated White 1NC+1NO w/ Legend Plate |
| Button Area Position 4 | S5 - Selector Switch, latching, 1x90degree rotating angle V-shape,1NC + 1NO w/ Legend Plate |
| Button Area Position 5 | P3 - Pushbutton illuminated Yellow 1NC+1NO w/ Legend Plate |
| Button Area Position 6 | P5 - Pushbutton illuminated Blue 1NC+1NO w/ Legend Plate |
| Button Area Position 7 | NP - Ethernet interface with protection cap, connected to 6300PA |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | EC - E-Stop traction unlock, 2NC for Safety Relay + 1 red LED, with Yellow Ring Label |