6300PA-KA0BAA15L-CAAAN-NANBA-AS-PGBRPBSEKANNNNNNE0
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 15,6" W FHD, VESA, Intel Celeron 3965U, 4GB, 128GB M.2 SSD, No CFast, No Comm Ports, 1x DisplayPort, No TPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel Celeron 3965U |
| RAM | 4GB |
| SSD M.2 | 128GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | 1x DisplayPort |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 2 | BR - Pushbutton illuminated Red 2NO |
| Button Area Position 3 | PB - Pushbutton illuminated Blue 1NC+1NO |
| Button Area Position 4 | SE - Selector Switch, latching, 1x90degree rotating angle V-shape,1NC + 1NO |
| Button Area Position 5 | KA - Key Switch Momentary, 2x40deg, key removal in 0, 2NO |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |