6300PA-KA0BAA15L-CABAN-NAANN-NS-USR4NNPGPRPBNNNNEB
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 15,6" W FHD, VESA, Intel Celeron 3965U, 8GB, 128GB M.2 SSD, No CFast, No Comm Ports, 1x DisplayPort, fTPM, No OS, No OS, No Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel Celeron 3965U |
| RAM | 8GB |
| SSD M.2 | 128GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | 1x DisplayPort |
| TPM | fTPM |
| Operating System | No OS |
| Operating System Install Position | No OS |
| Handles | No Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | US - USB 2.0 w/ protection cap |
| Button Area Position 2 | R4 - RFID r/w HF 13.56 MHz ISO 14443A + ISO 15693, w/ keyboard emulation |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 5 | PR - Pushbutton illuminated Red 1NC+1NO |
| Button Area Position 6 | PB - Pushbutton illuminated Blue 1NC+1NO |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | EB - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO, with Yellow Ring Label |