6300PA-KA0BAA15L-CBCBN-NNABA-NS-P4P2P5NNNNNNNNNNEB
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 15,6" W FHD, VESA, Intel i3-7100U, 16GB, 256GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, No Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel i3-7100U |
| RAM | 16GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | No Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | P4 - Pushbutton illuminated Green 1NC+1NO w/ Legend Plate |
| Button Area Position 2 | P2 - Pushbutton illuminated Red 1NC+1NO w/ Legend Plate |
| Button Area Position 3 | P5 - Pushbutton illuminated Blue 1NC+1NO w/ Legend Plate |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | EB - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO, with Yellow Ring Label |