6300PA-KA0BAA15L-CDBCN-ANABA-AS-CUCBCBNNE0NNCUCBCB
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 15,6" W FHD, VESA, Intel i7-7600U, 8GB, 512GB M.2 SSD, No CFast, 1x Multist.(DB15), No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel i7-7600U |
| RAM | 8GB |
| SSD M.2 | 512GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | 1x Multist.(DB15) |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | CU - Position - USB cabling |
| Button Area Position 2 | CB - Position - Cable |
| Button Area Position 3 | CB - Position - Cable |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | CU - Position - USB cabling |
| Button Area Position 8 | CB - Position - Cable |
| Button Area Position 9 | CB - Position - Cable |