6300PA-KA0BAA18L-ACBAN-NNABA-NS-ECNNNNP4P2P3NNNNNNR1NN
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 18,5" W FHD, Bottom Arm, Intel i5-7300U, 8GB, 128GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, No Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 18,5" W FHD |
| Mechanical Mounting | Bottom Arm |
| Processor Class | Intel i5-7300U |
| RAM | 8GB |
| SSD M.2 | 128GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | No Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | EC - E-Stop traction unlock, 2NC for Safety Relay + 1 red LED, with Yellow Ring Label |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | P4 - Pushbutton illuminated Green 1NC+1NO w/ Legend Plate |
| Button Area Position 5 | P2 - Pushbutton illuminated Red 1NC+1NO w/ Legend Plate |
| Button Area Position 6 | P3 - Pushbutton illuminated Yellow 1NC+1NO w/ Legend Plate |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | R1 - RFID r/w LF 125kHz Q5, serial protocol |
| Button Area Position 11 | NN - Empty |