6300PA-KA0BAA18L-BBBBN-NNABA-AS-P5NNP1P7NNNNP1P7NNNNEA
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 18,5" W FHD, Top Arm, Intel i3-7100U, 8GB, 256GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 18,5" W FHD |
| Mechanical Mounting | Top Arm |
| Processor Class | Intel i3-7100U |
| RAM | 8GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | P5 - Pushbutton illuminated Blue 1NC+1NO w/ Legend Plate |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | P1 - Pushbutton illuminated White 1NC+1NO w/ Legend Plate |
| Button Area Position 4 | P7 - Pushbutton opaque protrudent Black 1NC+1NO w/ Legend Plate |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | P1 - Pushbutton illuminated White 1NC+1NO w/ Legend Plate |
| Button Area Position 8 | P7 - Pushbutton opaque protrudent Black 1NC+1NO w/ Legend Plate |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | EA - E-Stop traction unlock, 2NC for Safety PLC + 1 NO, with Yellow Ring Label |