6300PA-KA0BAA18L-CAAAA-NNABB-AB-EBNNNNP4P4NNP5NNP8NNP1
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 18,5" W FHD, VESA, Intel Celeron 3965U, 4GB, 128GB M.2 SSD, 30GB CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage CFast, Side Handles, Brandless, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 18,5" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel Celeron 3965U |
| RAM | 4GB |
| SSD M.2 | 128GB M.2 SSD |
| CFast | 30GB CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage CFast |
| Handles | Side Handles |
| Branding | Brandless |
| Button Area Layout | |
| Button Area Position 1 | EB - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO, with Yellow Ring Label |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | P4 - Pushbutton illuminated Green 1NC+1NO w/ Legend Plate |
| Button Area Position 5 | P4 - Pushbutton illuminated Green 1NC+1NO w/ Legend Plate |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | P5 - Pushbutton illuminated Blue 1NC+1NO w/ Legend Plate |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | P8 - Pushbutton opaque Black 1NC+1NO w/ Legend Plate |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | P1 - Pushbutton illuminated White 1NC+1NO w/ Legend Plate |