6300PA-KA0BAA21L-BABNN-NNNNN-AS-NNNNNNNNNNNNE0NNNNNNPWPAPB
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 21,5" W FHD, Top Arm, Intel Celeron 3965U, 8GB, No M.2 SSD, No CFast, No Comm Ports, No Out Video, No TPM, No OS, No OS, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 21,5" W FHD |
| Mechanical Mounting | Top Arm |
| Processor Class | Intel Celeron 3965U |
| RAM | 8GB |
| SSD M.2 | No M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | No TPM |
| Operating System | No OS |
| Operating System Install Position | No OS |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | NN - Empty |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | PW - Pushbutton illuminated White 1NC+1NO |
| Button Area Position 12 | PA - Pushbutton opaque Black 1NC+1NO |
| Button Area Position 13 | PB - Pushbutton illuminated Blue 1NC+1NO |