6300PA-KA0BAA21L-BDCDN-NAABA-AS-NNNNNNNNNNPBPGPRR3NNNNNNEB
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 21,5" W FHD, Top Arm, Intel i7-7600U, 16GB, 1TB M.2 SSD, No CFast, No Comm Ports, 1x DisplayPort, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 21,5" W FHD |
| Mechanical Mounting | Top Arm |
| Processor Class | Intel i7-7600U |
| RAM | 16GB |
| SSD M.2 | 1TB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | 1x DisplayPort |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | NN - Empty |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | PB - Pushbutton illuminated Blue 1NC+1NO |
| Button Area Position 7 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 8 | PR - Pushbutton illuminated Red 1NC+1NO |
| Button Area Position 9 | R3 - RFID r/w LF 125kHz Q5, w/ keyboard emulation |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | NN - Empty |
| Button Area Position 12 | NN - Empty |
| Button Area Position 13 | EB - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO, with Yellow Ring Label |