6300PA-KA0BAA21L-CABBN-NNABA-AS-EANNNNNNK2S4S1S1NNL4L3L2L5
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 21,5" W FHD, VESA, Intel Celeron 3965U, 8GB, 256GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 21,5" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel Celeron 3965U |
| RAM | 8GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | EA - E-Stop traction unlock, 2NC for Safety PLC + 1 NO, with Yellow Ring Label |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | K2 - Key Switch, Latching 1x90deg, key removal in 0 and in 1, 1NC+1NO w/ Legend Plate |
| Button Area Position 6 | S4 - Selector Switch, momentary, 1x40degree right rotating, 1NC + 1NO w/ Legend Plate |
| Button Area Position 7 | S1 - Selector Switch, latching, 1x90degree right rotating, 1NC+1NO w/ Legend Plate |
| Button Area Position 8 | S1 - Selector Switch, latching, 1x90degree right rotating, 1NC+1NO w/ Legend Plate |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | L4 - Signal Indicator Green translucent w/ Legend Plate |
| Button Area Position 11 | L3 - Signal Indicator Yellow translucent w/ Legend Plate |
| Button Area Position 12 | L2 - Signal Indicator Red translucent w/ Legend Plate |
| Button Area Position 13 | L5 - Signal Indicator Blue translucent w/ Legend Plate |