6300PA-KA0BAA21L-CCCBN-NNNBA-AS-NPNNK4NNB4B2EBBBB6NNNNUSUS
ASEM 6300PA-KA0, With Button Area, Landscape, Aluminium Frame Resistive (AF), 21,5" W FHD, VESA, Intel i5-7300U, 16GB, 256GB M.2 SSD, No CFast, No Comm Ports, No Out Video, No TPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Aluminium Frame Resistive (AF) |
| Screen Size | 21,5" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel i5-7300U |
| RAM | 16GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | NP - Ethernet interface with protection cap, connected to 6300PA |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | K4 - Key Switch, Latching 1x90deg, key removal in 0, 2NO w/ Legend Plate |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | B4 - Pushbutton illuminated Green 2NO w/ Legend Plate |
| Button Area Position 6 | B2 - Pushbutton illuminated Red 2NO w/ Legend Plate |
| Button Area Position 7 | EB - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO, with Yellow Ring Label |
| Button Area Position 8 | BB - Pushbutton illuminated Blue 2NO |
| Button Area Position 9 | B6 - Pushbutton opaque Black 2NC w/ Legend Plate |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | NN - Empty |
| Button Area Position 12 | US - USB 2.0 w/ protection cap |
| Button Area Position 13 | US - USB 2.0 w/ protection cap |