6300PA-KA0BAB15L-BAAAN-NNAAA-AS-NNPYPBNNE0NNPGPRNN
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 15,6" W FHD, Top Arm, Intel Celeron 3965U, 4GB, 128GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2019, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | Top Arm |
| Processor Class | Intel Celeron 3965U |
| RAM | 4GB |
| SSD M.2 | 128GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | NN - Empty |
| Button Area Position 2 | PY - Pushbutton illuminated Yellow 1NC+1NO |
| Button Area Position 3 | PB - Pushbutton illuminated Blue 1NC+1NO |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 8 | PR - Pushbutton illuminated Red 1NC+1NO |
| Button Area Position 9 | NN - Empty |