6300PA-KA0BAB15L-BAABN-NNNAA-AS-E0USNNB3B5B4P2NNNN
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 15,6" W FHD, Top Arm, Intel Celeron 3965U, 4GB, 256GB M.2 SSD, No CFast, No Comm Ports, No Out Video, No TPM, Windows 10 IoT Enterprise LTSC 2019, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | Top Arm |
| Processor Class | Intel Celeron 3965U |
| RAM | 4GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |
| Button Area Position 2 | US - USB 2.0 w/ protection cap |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | B3 - Pushbutton illuminated Yellow 2NO w/ Legend Plate |
| Button Area Position 5 | B5 - Pushbutton illuminated Blue 2NO w/ Legend Plate |
| Button Area Position 6 | B4 - Pushbutton illuminated Green 2NO w/ Legend Plate |
| Button Area Position 7 | P2 - Pushbutton illuminated Red 1NC+1NO w/ Legend Plate |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | NN - Empty |