6300PA-KA0BAB15L-BABAN-NNNBA-AS-EBCBL1B6CBP5L2CBB7
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 15,6" W FHD, Top Arm, Intel Celeron 3965U, 8GB, 128GB M.2 SSD, No CFast, No Comm Ports, No Out Video, No TPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | Top Arm |
| Processor Class | Intel Celeron 3965U |
| RAM | 8GB |
| SSD M.2 | 128GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | EB - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO, with Yellow Ring Label |
| Button Area Position 2 | CB - Position - Cable |
| Button Area Position 3 | L1 - Signal indicator White translucent w/ Legend Plate |
| Button Area Position 4 | B6 - Pushbutton opaque Black 2NC w/ Legend Plate |
| Button Area Position 5 | CB - Position - Cable |
| Button Area Position 6 | P5 - Pushbutton illuminated Blue 1NC+1NO w/ Legend Plate |
| Button Area Position 7 | L2 - Signal Indicator Red translucent w/ Legend Plate |
| Button Area Position 8 | CB - Position - Cable |
| Button Area Position 9 | B7 - Mushroom Pushbutton, head black, rotating unlock 2 NC w/ Legend Plate |