6300PA-KA0BAB15L-BCBAN-NNNBA-AS-EBCBP1B6CBP5L2CBB7
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 15,6" W FHD, Top Arm, Intel i5-7300U, 8GB, 128GB M.2 SSD, No CFast, No Comm Ports, No Out Video, No TPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | Top Arm |
| Processor Class | Intel i5-7300U |
| RAM | 8GB |
| SSD M.2 | 128GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | EB - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO, with Yellow Ring Label |
| Button Area Position 2 | CB - Position - Cable |
| Button Area Position 3 | P1 - Pushbutton illuminated White 1NC+1NO w/ Legend Plate |
| Button Area Position 4 | B6 - Pushbutton opaque Black 2NC w/ Legend Plate |
| Button Area Position 5 | CB - Position - Cable |
| Button Area Position 6 | P5 - Pushbutton illuminated Blue 1NC+1NO w/ Legend Plate |
| Button Area Position 7 | L2 - Signal Indicator Red translucent w/ Legend Plate |
| Button Area Position 8 | CB - Position - Cable |
| Button Area Position 9 | B7 - Mushroom Pushbutton, head black, rotating unlock 2 NC w/ Legend Plate |