6300PA-KA0BAB15L-CABAN-NNABA-AS-NPNNP4P8P1S5P3P5ED
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 15,6" W FHD, VESA, Intel Celeron 3965U, 8GB, 128GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel Celeron 3965U |
| RAM | 8GB |
| SSD M.2 | 128GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | NP - Ethernet interface with protection cap, connected to 6300PA |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | P4 - Pushbutton illuminated Green 1NC+1NO w/ Legend Plate |
| Button Area Position 4 | P8 - Pushbutton opaque Black 1NC+1NO w/ Legend Plate |
| Button Area Position 5 | P1 - Pushbutton illuminated White 1NC+1NO w/ Legend Plate |
| Button Area Position 6 | S5 - Selector Switch, latching, 1x90degree rotating angle V-shape,1NC + 1NO w/ Legend Plate |
| Button Area Position 7 | P3 - Pushbutton illuminated Yellow 1NC+1NO w/ Legend Plate |
| Button Area Position 8 | P5 - Pushbutton illuminated Blue 1NC+1NO w/ Legend Plate |
| Button Area Position 9 | ED - E-Stop traction unlock, 2NC for Safety PLC + 1 red LED, with Yellow Ring Label |