6300PA-KA0BAB15L-CABBN-NNABA-AS-EACBP9P9CBP1P5P9P1
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 15,6" W FHD, VESA, Intel Celeron 3965U, 8GB, 256GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel Celeron 3965U |
| RAM | 8GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | EA - E-Stop traction unlock, 2NC for Safety PLC + 1 NO, with Yellow Ring Label |
| Button Area Position 2 | CB - Position - Cable |
| Button Area Position 3 | P9 - Pushbutton illuminated protrudent Red 1NC+1NO w/ Legend Plate |
| Button Area Position 4 | P9 - Pushbutton illuminated protrudent Red 1NC+1NO w/ Legend Plate |
| Button Area Position 5 | CB - Position - Cable |
| Button Area Position 6 | P1 - Pushbutton illuminated White 1NC+1NO w/ Legend Plate |
| Button Area Position 7 | P5 - Pushbutton illuminated Blue 1NC+1NO w/ Legend Plate |
| Button Area Position 8 | P9 - Pushbutton illuminated protrudent Red 1NC+1NO w/ Legend Plate |
| Button Area Position 9 | P1 - Pushbutton illuminated White 1NC+1NO w/ Legend Plate |