6300PA-KA0BAB15L-CABNC-NNABB-AB-BGBBNNNNBKBKSCKBEC
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 15,6" W FHD, VESA, Intel Celeron 3965U, 8GB, No M.2 SSD, 120GB CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage CFast, Side Handles, Brandless, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel Celeron 3965U |
| RAM | 8GB |
| SSD M.2 | No M.2 SSD |
| CFast | 120GB CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage CFast |
| Handles | Side Handles |
| Branding | Brandless |
| Button Area Layout | |
| Button Area Position 1 | BG - Pushbutton illuminated Green 2NO |
| Button Area Position 2 | BB - Pushbutton illuminated Blue 2NO |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | BK - Pushbutton opaque Black 2NC |
| Button Area Position 6 | BK - Pushbutton opaque Black 2NC |
| Button Area Position 7 | SC - Selector Switch, momentary, 2x40degree rotating, 2NO |
| Button Area Position 8 | KB - Key Switch, Latching 1x90deg, key removal in 0 and in 1, 1NC+1NO |
| Button Area Position 9 | EC - E-Stop traction unlock, 2NC for Safety Relay + 1 red LED, with Yellow Ring Label |