6300PA-KA0BAB15L-CBBBN-NNABA-AS-EACBP9P9CBP1P5P9P1
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 15,6" W FHD, VESA, Intel i3-7100U, 8GB, 256GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel i3-7100U |
| RAM | 8GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | EA - E-Stop traction unlock, 2NC for Safety PLC + 1 NO, with Yellow Ring Label |
| Button Area Position 2 | CB - Position - Cable |
| Button Area Position 3 | P9 - Pushbutton illuminated protrudent Red 1NC+1NO w/ Legend Plate |
| Button Area Position 4 | P9 - Pushbutton illuminated protrudent Red 1NC+1NO w/ Legend Plate |
| Button Area Position 5 | CB - Position - Cable |
| Button Area Position 6 | P1 - Pushbutton illuminated White 1NC+1NO w/ Legend Plate |
| Button Area Position 7 | P5 - Pushbutton illuminated Blue 1NC+1NO w/ Legend Plate |
| Button Area Position 8 | P9 - Pushbutton illuminated protrudent Red 1NC+1NO w/ Legend Plate |
| Button Area Position 9 | P1 - Pushbutton illuminated White 1NC+1NO w/ Legend Plate |