6300PA-KA0BAB15L-CDCBN-NBNBA-AS-NNNNNNCLCLCLNNNNE3
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 15,6" W FHD, VESA, Intel i7-7600U, 16GB, 256GB M.2 SSD, No CFast, No Comm Ports, 1x RVL (RJ45), No TPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 15,6" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel i7-7600U |
| RAM | 16GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | 1x RVL (RJ45) |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | NN - Empty |
| Button Area Position 2 | NN - Empty |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | CL - Custom label Pushbutton with Lens set, 1NC+1NO |
| Button Area Position 5 | CL - Custom label Pushbutton with Lens set, 1NC+1NO |
| Button Area Position 6 | CL - Custom label Pushbutton with Lens set, 1NC+1NO |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | E3 - E-Stop traction unlock, 2NC for Safety PLC + 1 red LED |