6300PA-KA0BAB18L-ABBBN-NNNAA-BS-CLBKCLNNR4NNNNNNNNNNE1
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 18,5" W FHD, Bottom Arm, Intel i3-7100U, 8GB, 256GB M.2 SSD, No CFast, No Comm Ports, No Out Video, No TPM, Windows 10 IoT Enterprise LTSC 2019, OS Storage M.2, Perimetral Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 18,5" W FHD |
| Mechanical Mounting | Bottom Arm |
| Processor Class | Intel i3-7100U |
| RAM | 8GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Perimetral Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | CL - Custom label Pushbutton with Lens set, 1NC+1NO |
| Button Area Position 2 | BK - Pushbutton opaque Black 2NC |
| Button Area Position 3 | CL - Custom label Pushbutton with Lens set, 1NC+1NO |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | R4 - RFID r/w HF 13.56 MHz ISO 14443A + ISO 15693, w/ keyboard emulation |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | E1 - E-Stop traction unlock, 2NC for Safety PLC + 1 NO |