6300PA-KA0BAB18L-ADCCN-NNABA-AS-PGPRPBSDNNR1NNNNSENNE0
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 18,5" W FHD, Bottom Arm, Intel i7-7600U, 16GB, 512GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 18,5" W FHD |
| Mechanical Mounting | Bottom Arm |
| Processor Class | Intel i7-7600U |
| RAM | 16GB |
| SSD M.2 | 512GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 2 | PR - Pushbutton illuminated Red 1NC+1NO |
| Button Area Position 3 | PB - Pushbutton illuminated Blue 1NC+1NO |
| Button Area Position 4 | SD - Selector Switch, momentary, 1x40degree right rotating, 1NC + 1NO |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | R1 - RFID r/w LF 125kHz Q5, serial protocol |
| Button Area Position 7 | NN - Empty |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | SE - Selector Switch, latching, 1x90degree rotating angle V-shape,1NC + 1NO |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |