6300PA-KA0BAB18L-BCCCN-NNABA-BS-PMLBLRLGNNPWPGPRNNSCE0
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 18,5" W FHD, Top Arm, Intel i5-7300U, 16GB, 512GB M.2 SSD, No CFast, No Comm Ports, No Out Video, fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Perimetral Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 18,5" W FHD |
| Mechanical Mounting | Top Arm |
| Processor Class | Intel i5-7300U |
| RAM | 16GB |
| SSD M.2 | 512GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Perimetral Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | PM - Mushroom Pushbutton, head black, rotating unlock 2 NC |
| Button Area Position 2 | LB - Signal Indicator Blue translucent |
| Button Area Position 3 | LR - Signal Indicator Red translucent |
| Button Area Position 4 | LG - Signal Indicator Green translucent |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | PW - Pushbutton illuminated White 1NC+1NO |
| Button Area Position 7 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 8 | PR - Pushbutton illuminated Red 1NC+1NO |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | SC - Selector Switch, momentary, 2x40degree rotating, 2NO |
| Button Area Position 11 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |