6300PA-KA0BAB18L-BDCCN-BANBA-AS-CUCBCBNNCBCBCBNNCBCBCB
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 18,5" W FHD, Top Arm, Intel i7-7600U, 16GB, 512GB M.2 SSD, No CFast, 1x Multist.(DB15) Optois., 1x DisplayPort, No TPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 18,5" W FHD |
| Mechanical Mounting | Top Arm |
| Processor Class | Intel i7-7600U |
| RAM | 16GB |
| SSD M.2 | 512GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | 1x Multist.(DB15) Optois. |
| Out Video | 1x DisplayPort |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | CU - Position - USB cabling |
| Button Area Position 2 | CB - Position - Cable |
| Button Area Position 3 | CB - Position - Cable |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | CB - Position - Cable |
| Button Area Position 6 | CB - Position - Cable |
| Button Area Position 7 | CB - Position - Cable |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | CB - Position - Cable |
| Button Area Position 10 | CB - Position - Cable |
| Button Area Position 11 | CB - Position - Cable |