6300PA-KA0BAB21L-CCCBN-NBABA-AB-BGBBNNNNNNBKBKCBSCNNBKCBEC
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 21,5" W FHD, VESA, Intel i5-7300U, 16GB, 256GB M.2 SSD, No CFast, No Comm Ports, 1x RVL (RJ45), fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2, Side Handles, Brandless, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 21,5" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel i5-7300U |
| RAM | 16GB |
| SSD M.2 | 256GB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | 1x RVL (RJ45) |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage M.2 |
| Handles | Side Handles |
| Branding | Brandless |
| Button Area Layout | |
| Button Area Position 1 | BG - Pushbutton illuminated Green 2NO |
| Button Area Position 2 | BB - Pushbutton illuminated Blue 2NO |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | NN - Empty |
| Button Area Position 5 | NN - Empty |
| Button Area Position 6 | BK - Pushbutton opaque Black 2NC |
| Button Area Position 7 | BK - Pushbutton opaque Black 2NC |
| Button Area Position 8 | CB - Position - Cable |
| Button Area Position 9 | SC - Selector Switch, momentary, 2x40degree rotating, 2NO |
| Button Area Position 10 | NN - Empty |
| Button Area Position 11 | BK - Pushbutton opaque Black 2NC |
| Button Area Position 12 | CB - Position - Cable |
| Button Area Position 13 | EC - E-Stop traction unlock, 2NC for Safety Relay + 1 red LED, with Yellow Ring Label |