6300PA-KA0BAB21L-CCCNC-NBABB-AB-BBBYNNCBPGNNE2NNNNSCSCSCKE
ASEM 6300PA-KA0, With Button Area, Landscape, Glass Capacitive (GL), 21,5" W FHD, VESA, Intel i5-7300U, 16GB, No M.2 SSD, 120GB CFast, No Comm Ports, 1x RVL (RJ45), fTPM, Windows 10 IoT Enterprise LTSC 2021, OS Storage CFast, Side Handles, Brandless, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Landscape |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 21,5" W FHD |
| Mechanical Mounting | VESA |
| Processor Class | Intel i5-7300U |
| RAM | 16GB |
| SSD M.2 | No M.2 SSD |
| CFast | 120GB CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | 1x RVL (RJ45) |
| TPM | fTPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Position | OS Storage CFast |
| Handles | Side Handles |
| Branding | Brandless |
| Button Area Layout | |
| Button Area Position 1 | BB - Pushbutton illuminated Blue 2NO |
| Button Area Position 2 | BY - Pushbutton illuminated Yellow 2NO |
| Button Area Position 3 | NN - Empty |
| Button Area Position 4 | CB - Position - Cable |
| Button Area Position 5 | PG - Pushbutton illuminated Green 1NC+1NO |
| Button Area Position 6 | NN - Empty |
| Button Area Position 7 | E2 - E-Stop traction unlock, 2NC for Safety Relay + 1 red LED |
| Button Area Position 8 | NN - Empty |
| Button Area Position 9 | NN - Empty |
| Button Area Position 10 | SC - Selector Switch, momentary, 2x40degree rotating, 2NO |
| Button Area Position 11 | SC - Selector Switch, momentary, 2x40degree rotating, 2NO |
| Button Area Position 12 | SC - Selector Switch, momentary, 2x40degree rotating, 2NO |
| Button Area Position 13 | KE - Key Switch Latching, 2x90deg, 2NO, key removal in 0 |