6300PA-KA0BBB24M-ADCDN-NNNNN-AS-E0PAPAPRPYPBPANN
ASEM 6300PA-KA0, With Button Area, Portrait, Glass Capacitive (GL), 24" W FHD, Bottom Arm, Intel i7-7600U, 16GB, 1TB M.2 SSD, No CFast, No Comm Ports, No Out Video, No TPM, No OS, No OS, Side Handles, AB Brand, No Conformal Coat
| Family | |
|---|---|
| Family Type | KA0 |
| Computer Configuration | |
| Button Area | With Button Area |
| Format | Portrait |
| Bezel Type | Glass Capacitive (GL) |
| Screen Size | 24" W FHD |
| Mechanical Mounting | Bottom Arm |
| Processor Class | Intel i7-7600U |
| RAM | 16GB |
| SSD M.2 | 1TB M.2 SSD |
| CFast | No CFast |
| Additional COM Ports | No Comm Ports |
| Out Video | No Out Video |
| TPM | No TPM |
| Operating System | No OS |
| Operating System Install Position | No OS |
| Handles | Side Handles |
| Branding | AB Brand |
| Button Area Layout | |
| Button Area Position 1 | E0 - E-Stop rotating unlock, 2NC for Safety PLC or Safety Relay + 1NO |
| Button Area Position 2 | PA - Pushbutton opaque Black 1NC+1NO |
| Button Area Position 3 | PA - Pushbutton opaque Black 1NC+1NO |
| Button Area Position 4 | PR - Pushbutton illuminated Red 1NC+1NO |
| Button Area Position 5 | PY - Pushbutton illuminated Yellow 1NC+1NO |
| Button Area Position 6 | PB - Pushbutton illuminated Blue 1NC+1NO |
| Button Area Position 7 | PA - Pushbutton opaque Black 1NC+1NO |
| Button Area Position 8 | NN - Empty |