
6300T Thin Client, DIN,Dual 4K Display, 24 VDC isolated, no UPS, No expansion, Atom, 8GB RAM, Box, No Storage, Standard Warranty, Standard AB Branding,
| COMPUTER CONFIGURATION | |
|---|---|
| Product Bulletin | 6300 |
| Product Type ID | Thin Client |
| Mount Type | DIN |
| Number Of Displays | Dual 4K Display |
| Power | 24 VDC isolated, no UPS |
| System Config | No expansion |
| Processor Class | Atom |
| RAM | 8GB RAM |
| Form Factor | Box |
| Local Storage | No Storage |
| PCI Expansion | None |
| Com 1 Ports | None |
| Com 2 Ports | None |
| Long Distance | None |
| Warranty | Standard |
| Branding | Standard AB Branding |
| Conformal Coat | None |