6300T, JB1, Book Mount, 24VDC, 2 DisplayPorts (4K resolution), Celeron, 4GB
| FAMILY | |
|---|---|
| Bulletin Number | 6300T |
| Family Type | JB1 |
| COMPUTER CONFIGURATION | |
| Mount Type | Book Mount |
| Power | 24VDC |
| System Configuration | 2 DisplayPorts (4K resolution) |
| Processor Class | Celeron |
| RAM | 4GB |