
6300T, JB1, DIN Rail Mount, 24VDC, 4 DisplayPorts (4K resolution) + 1 Serial Port, Celeron, 4GB
| FAMILY | |
|---|---|
| Bulletin Number | 6300T |
| Family Type | JB1 |
| COMPUTER CONFIGURATION | |
| Mount Type | DIN Rail Mount |
| Power | 24VDC |
| System Configuration | 4 DisplayPorts (4K resolution) + 1 Serial Port |
| Processor Class | Celeron |
| RAM | 4GB |