6300B-DRADNA-AC8AW19NNNNNN-NN1S
6300B - Box PC, DIN Mount, 24 VDC isolated, Fanless, No expansion, Intel Atom x7, 8GB RAM, M.2 2242 120GB, Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase, Standard Warranty, Standard Branding,
FAMILY | |
---|---|
Product Bulletin | 6300 |
ProductType ID | B - Box PC |
Family | 6300B-xxA |
COMPUTER CONFIGURATION | |
Form Factor | DIN Mount |
Power | 24 VDC isolated |
Fan Selection | Fanless |
System Config | No expansion |
Processor Class | Intel Atom x7 |
Random Access Memory (RAM) | 8GB RAM |
OS Install Location | M.2 2242 120GB |
PCI Expansion | None |
Operating System (OS) | Windows 10 IoT LTSC (2019) |
Trusted Platform Module (TPM) | None |
Com Ports 1 | None |
Com Ports 2 | None |
Storage 1 (2.5" SSD) | No storage |
Storage 2 (2.5" SSD) | No storage |
Storage 3 (CFast) | No storage |
Long Distance | None |
GENERAL REQUIREMENT | |
Software | Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase |
Warranty | Standard Warranty |
Branding | Standard Branding |
SPECIAL REQUIREMENT | |
Conformal Coat | None |