6300B, JB1, Book Mounting, 24VDC (ATX onboard), Serial Port, 4 DisplayPort, Core i3-1115G4E Embedded, 8GB, 128 GB M.2 SSD NVMe, None, None, Windows 10 IoT Enterprise LTSC 2021, No Software, No Software, No Software, No Conf Coating / no custom
FAMILY | |
---|---|
Bulletin Number | 6300B |
Family Type | JB1 |
COMPUTER CONFIGURATION | |
Mount Type | Book Mounting |
Power | 24VDC (ATX onboard) |
System Configuration | Serial Port, 4 DisplayPort |
Processor Class | Core i3-1115G4E Embedded |
RAM | 8GB |
Storage (M.2 SSD) | 128 GB M.2 SSD NVMe |
TPM | None |
Operating System | Windows 10 IoT Enterprise LTSC 2021 |