6300P-EW112FAAANN-ABNNCBNNN-ACNNNS

6300P-EW1 Entry Level Panel PC, 12.1" (16:10) 1280x800, Aluminum Frame Resistive (AF), 24VDC, SL - No communication and no expansion slot, No riser, No wireless, Atom x-6425E, 8GB, No M.2 SSD, No 2.5" SSD, 120GB CFast SATA III, dTPM (Module), No NOVRAM, No Comm1 Ports, No Comm2 Ports, Windows 10 IoT Enterprise LTSC 2021, OS Storage CFast, No Software, No Software, No Software, AB Branding
| Family | |
|---|---|
| Bulletin Number | 6300P |
| Family | EW1 |
| Configuration | |
| Stocked or CTO | Stocked |
| Computer Configuration | |
| Screen Size | 12.1" (16:10) 1280x800 |
| Bezel Type | Aluminum Frame Resistive (AF) |
| Power | 24VDC |
| System Configuration | SL - No communication and no expansion slot |
| PCI Expansion | No riser |
| Processor Class | Atom x-6425E |
| Random Access Memory (RAM) | 8GB |
| Storage 1 (M.2 SSD) | No M.2 SSD |
| Storage 2 (2.5" SSD) | No 2.5" SSD |
| Storage 3 (CFAST) | 120GB CFast SATA III |
| TPM | dTPM (Module) |
| Additional COM 1 Ports | No Comm1 Ports |
| Additional COM 2 Ports | No Comm2 Ports |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Location | OS Storage CFast |
| Branding | AB Branding |