6300P-EW121LCAANN-AANNNNNNN-NNNNNS
6300P-EW1 Entry Level Panel PC, 21.5" (16:9) 1920x1080, Glass Capacitive (GL), 24VDC, SL - No communication and no expansion slot, No riser, No wireless, Atom x-6425E, 4GB, No M.2 SSD, No 2.5" SSD, No CFast, No TPM, No NOVRAM, No Comm1 Ports, No Comm2 Ports, No OS, No OS, No Software, No Software, No Software, AB Branding
Family | |
---|---|
Bulletin Number | 6300P |
Family | EW1 |
Computer Configuration | |
Screen Size | 21.5" (16:9) 1920x1080 |
Bezel Type | Glass Capacitive (GL) |
Power | 24VDC |
System Configuration | SL - No communication and no expansion slot |
PCI Expansion | No riser |
Processor Class | Atom x-6425E |
Random Access Memory (RAM) | 4GB |
Storage 1 (M.2 SSD) | No M.2 SSD |
Storage 2 (2.5" SSD) | No 2.5" SSD |
Storage 3 (CFAST) | No CFast |
TPM | No TPM |
Additional COM 1 Ports | No Comm1 Ports |
Additional COM 2 Ports | No Comm2 Ports |
Operating System | No OS |
Operating System Install Location | No OS |
Branding | AB Branding |