6300PA-185BCVMFDNAN-CB1AW19NNN2NN-NN1SNSC-ESNNNNPGPRPBPCPCNNNNPU
ASEM 6300 On Machine Panel PC , 18.5", 16:9 1920x1080, Aluminum and Glass TrueFlat, VESA, Multi-Touch,24 VDC isolated, no UPS, Fanless ,No expansion = S0, Celeron, 4GB, Windows 10 IoT LTSC (2019), M.2 2280 256 GB, Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase, Standard, Standard AB Branding, No Conformal Coat, Side Handles Vertical (left & Right), Button Area - 2 Terminal Blocks
FAMILY | |
---|---|
Family | 6300PA-xxxB |
MECHANICAL CONFIGURATION | |
Screen Size | 18.5" |
Resolution | 16:9 1920x1080 |
Bezel Type | Aluminum and Glass TrueFlat |
Touch Type | Multi-Touch |
Mount Type | VESA |
Fan / No Fan | Fanless |
Power | 24 VDC isolated, no UPS |
Long Distance | None |
Handles | Side Handles Vertical (left & Right) |
Mechanical Adapter | None (VESA) |
COMPUTER CONFIGURATION | |
Processor Class | Celeron |
RAM | 4GB |
Operating System | Windows 10 IoT LTSC (2019) |
OS Storage Install Location | Storage 1 |
Encryption | None |
Comm 1 Ports | None |
Comm 2 Ports | None |
Storage 1 (2.5" SSD) | M.2 2280 256 GB |
Storage 2 (2.5" SSD) | No Storage |
Storage 3 (CFast) | No Storage |
EXPANSION/SYSTEM CONFIGURATION | |
System Configuration | No expansion = S0 |
PCI Expansion | None |
GENERAL REQUIREMENT | |
Software | Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase |
Warranty | Standard |
Branding | Standard AB Branding |
SPECIAL REQUIREMENT | |
Conformal Coat | No Conformal Coat |
BUTTON AREA | |
Button Area | Button Area - 2 Terminal Blocks |
Button Area Layout | ESTOP left, PB Green, PB Red, PB Blue center, Predispositions right for additional user installed elements |
Button Area Position 1 | E-Stop rotating unlock, 2NC for Saftey PLC or Safety Relay + 1NO (26149512) |
Button Area Position 2 | Empty Space |
Button Area Position 3 | Empty Space |
Button Area Position 4 | Pushbutton illuminated Green 1NC+1NO(26140204) |
Button Area Position 5 | Pushbutton illuminated RED 1NC+1NO(26140202) |
Button Area Position 6 | Pushbutton illuminated Blue 1NC+1NO(26140205) |
Button Area Position 7 | Predisposition Cable connect to internal terminal block for future installation of signal indictors and commands with terminals |
Button Area Position 8 | Predisposition Cable connect to internal terminal block for future installation of signal indictors and commands with terminals |
Button Area Position 9 | Empty Space |
Button Area Position 10 | Empty Space |
Button Area Position 11 | Predisposition for USB cable connect for future installation of commands w/ USB interface - RFID, USB, Ethernet (40141389) |
Button Area Position 12 | No Selection |
Button Area Position 13 | No Selection |