6300PA-240ACBMFDNAN-CCNANNNTNDNNN-NN1SNSN
ASEM 6300 On Machine Panel PC , 24.0", 16:9 1920x1080, Aluminum and Glass TrueFlat, Bottom Arm Mounting, Multi-Touch,24 VDC isolated, no UPS, Fanless ,No expansion = S0, Celeron, 8GB, None, No Storage, Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase, Standard, Standard AB Branding, No Conformal Coat, Side Handles Vertical (left & Right), No Button Area Terminal Blocks
FAMILY | |
---|---|
Family | 6300PA-xxxA |
MECHANICAL CONFIGURATION | |
Screen Size | 24.0" |
Resolution | 16:9 1920x1080 |
Bezel Type | Aluminum and Glass TrueFlat |
Touch Type | Multi-Touch |
Mount Type | Bottom Arm Mounting |
Fan / No Fan | Fanless |
Power | 24 VDC isolated, no UPS |
Long Distance | None |
Handles | Side Handles Vertical (left & Right) |
Mechanical Adapter | None (VESA) |
COMPUTER CONFIGURATION | |
Processor Class | Celeron |
RAM | 8GB |
Operating System | None |
OS Storage Install Location | None |
Encryption | TPM (Software) |
Comm 1 Ports | None |
Comm 2 Ports | Diplay port (JLR) |
Storage 1 (2.5" SSD) | No Storage |
Storage 2 (2.5" SSD) | No Storage |
Storage 3 (CFast) | No Storage |
EXPANSION/SYSTEM CONFIGURATION | |
System Configuration | No expansion = S0 |
PCI Expansion | None |
GENERAL REQUIREMENT | |
Software | Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase |
Warranty | Standard |
Branding | Standard AB Branding |
SPECIAL REQUIREMENT | |
Conformal Coat | No Conformal Coat |
BUTTON AREA | |
Button Area | No Button Area Terminal Blocks |
Button Area Layout | No Selection |
Button Area Position 1 | No Selection |
Button Area Position 2 | No Selection |
Button Area Position 3 | No Selection |
Button Area Position 4 | No Selection |
Button Area Position 5 | No Selection |
Button Area Position 6 | No Selection |
Button Area Position 7 | No Selection |
Button Area Position 8 | No Selection |
Button Area Position 9 | No Selection |
Button Area Position 10 | No Selection |
Button Area Position 11 | No Selection |
Button Area Position 12 | No Selection |
Button Area Position 13 | No Selection |