Short Circuit Current Ratings for 700-HG42A1-5
Operational Rating SCCR Rating Reference File Ref: UL File Ref: CSA UL508A Comments
120V [kA] 240V [kA] 277V [kA] 480Y/277V [kA] Category Code
-- -- -- -- -- -- E3125 -- NLDX 5 kA UL 508A default rating when horspower rated and used in power circuits.