700-HL (Next Generation) Solid State Relay Output, , w/ Push-In Terminals, 24V AC/DC, Touch Safe Terminal Construction, Pkg. Qty. of 10
| RELAY OUTPUT DATA | |
|---|---|
| Hazardous Location | No |
| Output Relay Type | (Next Generation) Solid State Relay Output |
| Connections | Push-In Terminals |
| Build in 2.2mA Leakage Current Suppression Circuit | No |
| Coil Voltage | 24V AC/DC |
| Contact Type | Standard Silver Contacts |
| NOTE | The standard package is 10 pc/box |