Slim Line Relay with "PIN Style" Terminations, 700-HP General Purpose PCB PIN Style Relay, 8 A, 2 Pole, DPDT, 24V 50/60Hz, (Pkg. Qty. of 10)
| CONTROL RELAY DATA | |
|---|---|
| Relay Type | Slim Line Relay with "PIN Style" Terminations |
| Contact Type | Gold Plated Contacts |
| Contact Rating | 8 Amp Contact |
| Contact Configuration | DPDT Contact Arrangement |
| Coil Voltage | 24V 50/60Hz |
| Poles | 2 Pole |
| NOTE | The standard package is 10 pc/box |
| ACCESSORY ITEMS | |
| Information - Please Note | A socket selection is required first when selecting other accessories |