700-K MCS Mini Contactors, Spring Clamp Terminals, System Control Voltage: 24 (17...30)V DC, 1 N.O. / 1 N.C. / 1 E.M. / 1 L.B. Auxiliary Contacts
CONTROL RELAY DATA | |
---|---|
Auxiliary Contact Configuration | 1 N.O. / 1 N.C. / 1 E.M. / 1 L.B. |
Terminal Type | Spring Clamp Terminals |
Control Voltage | 24 (17...30)V DC |
Package Quantity | 20 |