Components for: 700-P1000A1 NEMA Heavy-Duty Industrial Relay , 10 N.O. Contacts, No Contacts, 110V 50Hz / 115-120V 60Hz, Open Type DIN Rail Mount
ASSEMBLY | |
---|---|
Assembly? | User Assembled (List of Kitted Components) |
CONTROL RELAY DATA | |
AC or DC Control Voltage? | AC Control Voltage |
Contact Current Rating | 10 A |
Contact Configuration | 10 N.O. |
Mounting Type | Open Type DIN Rail Mount |
Coil Voltage | 110V 50Hz / 115-120V 60Hz |
ENCLOSURE DATA | |
Enclosure Type | Open Style Device |