
Components for: 700-P800B11 NEMA Heavy-Duty Industrial Relay , 8 N.O. Contacts, No Contacts, 110-115V 50 Hz / 120V 60Hz, Open Type DIN Rail Mount
| ASSEMBLY | |
|---|---|
| Assembly? | User Assembled (List of Kitted Components) |
| CONTROL RELAY DATA | |
| AC or DC Control Voltage? | AC Control Voltage |
| Contact Current Rating | 10 A |
| Contact Configuration | 8 N.O. |
| Mounting Type | Open Type DIN Rail Mount |
| Coil Voltage | 110-115V 50 Hz / 120V 60Hz |
| ENCLOSURE DATA | |
| Enclosure Type | Open Style Device |