
NEMA Heavy-Duty Industrial Relay , 2 N.O. Contacts, 20 Amp AC Contact Rating, 110V 50Hz / 115-120V 60Hz, Open Type DIN Rail Mount
| CONTROL RELAY DATA | |
|---|---|
| AC or DC Control Voltage? | AC Control Voltage |
| Contact Current Rating | 20 A |
| Contact Configuration | 2 N.O. |
| Mounting Type | Open Type DIN Rail Mount |
| Coil Voltage | 110V 50Hz / 115-120V 60Hz |
| ENCLOSURE DATA | |
| Enclosure Type | Open Style Device |